
Wattstopper PLUS Ceiling Mount Wireless Sensor/Photocell, High Density
EN-SCPPH-0450-ZB
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wattstopper PLUS photosensor is a ceiling/surface mount sensor that combines both Passive Infrared (PIR) and Photocell sensing into a single device. With a range of 450 sq. ft. to 2500 sq. ft., the wireless sensor connects to the Wattstopper PLUS system via Zigbee.
Footprint
450 sq ft
- 450 sq ft
- 1500 sq ft
- 2800 sq ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Type | Sensor | ||
Application Sector | Commercial, Industrial | ||
Product Line | Wattstopper | ||
Country Of Origin | Canada | ||
Features | Flame Retardant | ||
Included | Battery, Decorator Strap, Mounting Screws, Sensor Mask | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
UPC Number | 840356700137 |
Dimensions
Product Height US | 1.13 in | ||
Product Length US | 3.37 in | ||
Product Width US | 4.37 in | ||
Product Weight US | 0.5 lb |
Listing Agencies / 3rd Party Agencies
CE Certified | Yes | ||
FCC Compliant | Yes | ||
cUL Listed | Yes |
Additional Information
Energy Savings | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Antenna Gain | 1.1 dBi | ||
Antenna Pattern | Omni-directional | ||
Current Draw | 3 mA | ||
Battery | 2 AA | ||
Battery Capacity | 2200 mAh | ||
Battery Life | Up to 10 Years | ||
On Function | Selectable Auto/Manual | ||
Topology | Wireless Mesh | ||
Has Battery | Yes | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Magnetic, Surface Mount | ||
Operating Temperature | 32°-104°F | ||
Operating Humidity | 0-90% RH (Non-Condensing) | ||
Sensing Range | 24 ft | ||
Sensor Type | Daylight, Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage | 450 sq ft | ||
Sensor Coverage Pattern | 360 ° | ||
Sensor Mounting Height | 8-10 ft | ||
Wireless Range | Zigbee, up to 100 ft |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2025-07-09
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2025-01-03
Bazaarvoice SAP Hybris Integration Version 2.8.1