WMC2LAEZ (Wmct To Ladder Clip) [943492]
WMC2LAEZ
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Accessories | ||
| Material | Carbon Steel | ||
| Finish | Electroplated Zinc | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | United States | ||
| Standard | UL Classified | ||
| UPC Number | 800388028081 |
Dimensions
| Product Depth US | 2.75 in | ||
| Product Height US | 1.0 in | ||
| Product Volume US | 0.002 cu ft | ||
| Product Width US | 1.25 in | ||
| Product Weight US | 0.28 lb |
Trade Programs
| BAA | Yes |
Resources
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5279SS | Pass and Seymour
Flanged Outlet
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTL885TRLACC6 | radiant Collection
Add a little light where you need it, with this combination outlet and night light.
$27.50
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880W2 | Wiremold
Power and communication services for remote locations.



