



23ft (7m) ST-ST 9/125 OS2 Duplex Single-Mode PVC Fiber Optic Cable - Yellow
37456
C2G
Bazaarvoice SAP Hybris Integration Version 2.8.1
$32.99 $55.99 text.product.price.msrp USD
Cost-effective solution that provides high bandwidth and transmission rates over longer distances. With ST to ST termination, this high quality fiber optic patch cable is specifically designed for gigabit ethernet applications. The patented injection molding process provides each connection greater durability in resisting pulls, strains and impacts from cabling installs.
Each cable is 100% optically inspected and tested for insertion loss before you receive it. A pull-proof jacket design surrounds the popular 9/125 Single-mode fiber, immune to electrical interference.
Each cable is 100% optically inspected and tested for insertion loss before you receive it. A pull-proof jacket design surrounds the popular 9/125 Single-mode fiber, immune to electrical interference.
Out of Stock on Legrand.us
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Pull-proof PVC jacket provides immunity to electrical interference
- Single-Mode fiber available in LC, SC, and ST connectors
- Available in lengths up to 30m
 
WARNING: Cancer and Reproductive Harm www.P65Warnings.ca.gov
Specifications
General Info
Color | Yellow | ||
Type | Cable | ||
Application Sector | Commercial, Industrial | ||
Product Line | C2G | ||
Country Of Origin | China | ||
Warranty Type | Lifetime | ||
UPC Number | 757120374565 |
Dimensions
Cable Length | 23 ft | ||
Product Length US | 23.0 FT |
Technical Information
Cable Diameter | 2.8 mm | ||
Bend Radius | 50 mm | ||
Cable Type | Fiber Optic | ||
Connector 1 | ST Male | ||
Connector 2 | ST Male | ||
Fiber Optic Cable Type | OS2, Single-Mode | ||
Fiber Size | 9/125 | ||
Jacket Material | PVC (Polyvinyl Chloride) | ||
Jacket Rating | FT4 Rated, OFNR Rated | ||
Jacket Application | Riser Rated | ||
Simplex/Duplex | Duplex |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1