Explore our extensive selection of the highest performing networking, AV, USB, PC and power cables. At C2G, we are committed to providing ultra-reliable, USA-made cables for your everyday needs, whether that be in office, at home, or on-the-go. We offer a variety of lengths, colors and connections to ensure your cables fit your exact needs.
Featured Technology Guides
The new HDMI 2.1 introduces a number of new features that impact commercial AV applications. Know how it will affect you!
The cutting-edge technology of USB4 supports increased data transfer speeds, power delivery, and more.
This powerful, reversible cable connects your graphic-intensive laptops to an additional display or docking station, all while charging your device.
Our all-in-one ethernet cable selection guide will bring you directly to the right product for you. Simply find the cable type, length, and color that you need – and click! You’ll be sent right to your desired product to place your order.
Explore Popular Connectors
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Color
The color of the product itself
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Availability
Product is available to buy on Legrand.us
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Cable Length
The Longest Dimension of Insulated Conductors
Jacket Material
The outer material used to insulate a cord or cable's wiring.
Fiber Size
The outer diameter of an optical fiber core, cladding and coating, expressing microns.
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
Bend Radius
The minimum radius a cable, cord, or wire can bend without kinking it, damaging it, or shortening its life.
Product Length
The overall length of a product.
Jacket Rating
Denotes the NEC (National Electric Code) standards the outer casing/jacket surrounding a cable or cord's internal wiring and insulation is rated to.
Cable Diameter
The typical outer diameter of a cable.
Application Sector
Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).
Warranty Type
The product warranty that accompanies the specific product.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage Selections32.8ft (10m) LC-SC 9/125 OS2 Duplex Single-Mode PVC Fiber Optic Cable - Green33354 QuiktronColor-code with this 9/125 micron cable for gigabit ethernet applications