text.skipToContent text.skipToNavigation

24 in Wide B-Series Pre-Configured Server Cabinet - With Sides

BC-242442-A1-2
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

B-Series equipment cabinets are fully modular and pre-configured, making them the ideal foundation to keep pace with continually evolving data center environments. The B-Series equipment cabinets provide an adaptable, robust platform to manage ever-changing hardware, power, cabling, and thermal issues associated with new technologies. Full radius edges on top and bottom of B-Series frames protect cables from damage while providing safe, direct cable pathways into the cabinets. The internal and external cable management were designed with flexibility in mind, including overhead cable ladder Unistrut®- interface kits. Finally, the single-digit part number simplifies the ordering process and enables easy scalability.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Cabinet
Application Sector Commercial
Product Line TBD
Country Of Origin United States

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 67ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;