text.skipToContent text.skipToNavigation

Retrofit kit for GE 24 relay SWS or TLC relay panel

LMCP-GE24 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 12ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMCP retrofit kits provide a simple upgrade option to existing Wattstopper Lighting Integrator and other legacy relay panels (GE and Horton Controls SWC, SWS, SWSP and TLC panels). The kit is compatible with several common lighting relays, including HDR, RR7, and RR9. With the intelligence cards, the panel is fully compatible with the DLM technology platform and enables an optional MS/TP network.
Number of Contacts 24
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • DLM panel intelligence upgrades legacy relay panels without new wiring or relay replacement
  • Easy setup via LMCT-100 handheld configuration tool
  • Compatible with several commercially available and installed lighting relays
  • Native BACnet MS/TP connectivity
  • Can connect to Digital Lighting Management switches, sensors and input devices

Specifications

General Info
Color Nickel
Product Series LMCP
Type Relay Panel
Finish Unfinished
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Installation Location Panel
Warranty Type 5-Year
Standard BACnet
UPC Number 754182936083
Works With Common Lighting Relays (HDR, RR7, RR9), GE TLC Panels, Horton Controls Panels, Series SWC, SWS, SWSP Panels
Dimensions
Product Depth US 1.7 in
Product Height US 9.8 in
Product Volume US 163.3 cu in
Product Width US 9.8 in
Product Weight US 3.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Topology Free Topology
Wire Connection Type RJ-45
Indicator Configuration LED, Group Status LED, Load Status LED, Network Status LED, Power LED, Service LED
Indoor/Outdoor Indoor
Input Voltage 120/240/277/347 V
Line Frequency 50 Hz, 60 Hz
Mounting Type Screw Holes
Timer Type Astronomical
Number of Relays 24
Operating Temperature 0°-55°C, 32°-131°F
Operating Temperature Max 131 °F
Operating Temperature Min 32 °F
Operating Humidity 5-95% RH (Non-Condensing)
Output Voltage 24 VDC
Bus Power Supply 250 mA @ 24 VDC, Class 2
Storage Temperature 23° - 176° F

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;