text.skipToContent text.skipToNavigation

Power Pack, 120 VAC, 2 relay power pack, 150mA

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

WattStopper has several power packs and power supplies that fill the needs of a variety of special applications. These products help to make lighting control installations more cost efficient and flexible.
Voltage 120 V
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 120 & 277V versions
  • All models Plenum Rated
  • Form C models UL rated with snap-in installation
  • Secondary voltage of 24 VDC
  • 2 Relay power pack housed in 4”” metal junction box

Specifications

General Info
Application Sector Commercial
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  BZ-50RC, BZ-50, BZ-250-347, BZ-250, BZ-150, BZ-200
UPC Number 754182522118
Dimensions
Product Depth US 2.0 in
Product Height US 4.0 in
Product Volume US 32.0 cu in
Product Width US 4.0 in
Product Weight US 1.0 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 150 mA
Input Voltage 120 V
Output Voltage 24 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the temperature application range for a C120E?

Asked by: Chris Roseman
Standard operating temperatures are from 0-35 C.
Answered by: Justin
Date published: 2024-07-09

hello, i connect c120e 2 relays power pack to a wt-2250 motion sensor and also connect in parrallel a dt-305 motion sensor, , seem like the new dt-305 is acting funny , are the 2 motion sensors compatible together? thank,s

Asked by: daniel
Hi Daniel, The two sensors should be able to work together, we may want to test the DT-305 on its own to see if the issue continues. You can give our Tech Support team a call at 1-800-879-8585
Answered by: Tier 1 Tech Support
Date published: 2023-07-11
  • y_2025, m_5, d_10, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_C120E-P, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT