
0-800W 120V ASTRONOMICAL PROGRA** * TIMER BLACK
RT24BK
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Astronomic 24-Hour Programmable Timer, 0 - 800W@120V/ 0 - 1200W@277V, 1/6 hp@120/277v, white.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Manual or programmed ON/OFF switching
- Real time clock with day/date calendar.
- Easy to read LED display.
- Programming buttons accessible without removing wall plate.
- Eight programs can be assigned to any day or combination of days of the week.
- Automatically calculates sunrise and sunset times based on latitude and longitude.
- Audible or visual occupant warning before OFF.
- Power failure memory.
- Zero crossing circuitry.
- cULus listed.
- 5-year warranty.
- Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6hp.
Specifications
General Info
Color | Black | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Replaced by Part NumberĀ | RT-200-B | ||
UPC Number | 785007000481 |
Listing Agencies / 3rd Party Agencies
cULus ListedĀ | Yes |
Resources
Cutsheet
Installation Instructions
Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
My device stays in manual mode, its fully set up but will not go into program. 1. i have reset the device, same result. who do I resolve?
Hello Ric,
Please contact Technical Support so we can review your installation with you. You can reach us at 844-957-3783 anytime from 8:00 am - 6:00 pm, Monday - Friday.
Thank you!
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1