text.skipToContent text.skipToNavigation

Discontinued - Astronomic Programmable Timer, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RT-200-LA, RT200LA

Astronomic 24-Hour Programmable Timer, 0 - 800W@120V/ 0 - 1200W@277V, 1/6 hp@120/277v, light almond.

Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manual or programmed ON/OFF switching
  • Real time clock with day/date calendar.
  • Easy to read LED display.
  • Programming buttons accessible without removing wall plate.
  • Eight programs can be assigned to any day or combination of days of the week.
  • Automatically calculates sunrise and sunset times based on latitude and longitude.
  • Audible or visual occupant warning before OFF.
  • Power failure memory.
  • Zero crossing circuitry.
  • cULus listed.
  • 5-year warranty.
  • Load: Incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6hp.

Specifications

General Info
Product Line Pass & Seymour
Replaced by Part Number  RT-200-LA, RT200LA
Country Of Origin China
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

My device stays in manual mode, its fully set up but will not go into program. 1. i have reset the device, same result. who do I resolve?

Asked by: Ric Labrador
Hello Ric, Please contact Technical Support so we can review your installation with you. You can reach us at 844-957-3783 anytime from 8:00 am - 6:00 pm, Monday - Friday. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-02-13
  • y_2024, m_4, d_18, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.41
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RT24LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT