CM MAB Mini Adapter Mounting Bezel
CM-MAB-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
6A opening. Must be purchased separately for mounting communication modules in Walker service fittings where it is indicated they are not included.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786776190502 |
Dimensions
Product Length US | 2.366 in | ||
Product Width US | 0.55 in | ||
Product Weight US | 0.018 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E145222 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1