
25-Pair Voice Grade Cable Assembly, M/Blunt, 15'
804025PX015-1GY
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
Legrand® voice 25-pair cable assemblies are constructed from 24 AWG solid conductor UTP cables terminated with industry standard 50-pin telco connectors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Cable | ||
Application Sector | Commercial, Industrial | ||
Product Line | Ortronics | ||
Country Of Origin | Mexico | ||
Features | 25 Pair | ||
Warranty Type | 5-Year | ||
Standard | RoHS | ||
UPC Number | 662875147763 |
Dimensions
Cable Length | 15 ft | ||
Product Length US | 15.0 FT |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Diameter | 0.33 in | ||
Bend Radius | 76 mm | ||
Cable Type | Telco | ||
Capacitance | 19 pF/ft | ||
Conductor Material | Solid Annealed Bare Copper | ||
Conductor Size | 24 AWG | ||
Conductor Stranding | Solid | ||
Connector 1 | 25 Pair Telco Male | ||
Connector 2 | Blunt | ||
Impedance | 100 Ohm | ||
Insulation Material | Semi-Rigid PVC | ||
Insulation Thickness | 0.033 in | ||
Jacket Material | PVC | ||
Jacket Rating | CMP Rated | ||
Jacket Application | Plenum Rated | ||
Number of Conductors | 50 | ||
Wire Gauge | 24 AWG |
Resources
Specifications
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1