text.skipToContent text.skipToNavigation

25-Pair Voice Grade Cable Assembly, M/F, 5'

804025PC005-1GY Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 37ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

LegrandĀ® voice 25-pair cable assemblies are constructed from 24 AWG solid conductor UTP cables terminated with industry standard 50-pin telco connectors.
Application Sector
Connector Type
Length 5.0 ft
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Industry standard 50-pin telco connectors

Specifications

General Info
Color White
Type Cable
Application Sector Commercial, Industrial
Product Line Legrand
Features 25 Pair
Warranty Type 5-Year
Dimensions
Product Height US 0.34 in
Cable Length 5 ft
Product Length US 5.0 FT
Product Width US 0.34 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Diameter 0.33 in
Bend Radius 76 mm
Cable Type Telco
Capacitance 19 pF/ft
Conductor Material Solid Annealed Bare Copper
Conductor Size 24 AWG
Conductor Stranding Solid
Impedance 100 Ohm
Insulation Material Semi-Rigid PVC
Insulation Thickness 0.033 in
Jacket Material PVC
Jacket Rating CMP Rated
Jacket Application Plenum Rated
Number of Conductors 50
Wire Gauge 24 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;