Discontinued - Keystone ST Multimode, Phosphor Bronze Sleeve, Light Almond
KSSTLA
On-Q
Bazaarvoice SAP Hybris Integration Version 2.8.1
Keystone ST Multimode, Phosphor Bronze Sleeve
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Light Almond | ||
Type | Jack | ||
Application Sector | Residential | ||
Product Line | On-Q | ||
Country Of Origin | Taiwan, Province Of China | ||
Features | Rear Loading, Toolless Installation | ||
Connector Color | Metal | ||
UPC Number | 785007277159 | ||
Housing Color | Light Almond |
Technical Information
Alignment Sleeve Material | Zirconia | ||
Compatibility | Keystone | ||
Connector 1 | ST Female | ||
Connector 2 | ST Female | ||
Environmental Conditions | 10 to 90% (relative humidity, non-condensing) | ||
Ferrule | Zirconia Ceramic | ||
Number of Fibers | 1 | ||
Ferrule Diameter | 2.5 mm | ||
Number of Ports | 1 | ||
Shuttered Adapters | No |
Resources
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1