text.skipToContent text.skipToNavigation

Two Hole Long Barrel Compression Lug

CL2LB6A Ortronics
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 43ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Size 6 cable, .625 inches on center between holes, 1/4 inch screw size, blue. Manufactured from electroplated tinned copper. Long barrels maximize number of crimps and are color coded. Inspection port assures full conductor insertion. 10pk.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Manufactured from electroplated tinned copper
  • Long barrels maximize number of crimps and are color coded
  • Inspection port assures full conductor insertion
  • Sold in packages of 10

Specifications

General Info
Color Blue
Type Compression Lug
Application Sector Commercial
Product Line Ortronics
Country Of Origin United States
Warranty Type 5-Year
Standard RoHS
UPC Number 662875665274
Dimensions
Product Depth US 2.65 in
Product Height US 0.48 in
Product Width US 0.5 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Holes 2
Wire Gauge 6 AWG

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 88ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;