Networking Products
A complete network infrastructure starts with C2G
Optimize your data center with our wide range of ethernet cables, server racks and cabinets, transceivers, and much more. With our well stocked inventory, you can rely on us to customize your data infrastructure at any time.
Featured Categories
Everything that's needed to run, terminate and test cables in the field, from wholesale computer cables, bulk cable connectors, cable dispensers and tools, and more.
Build a custom network rack or server cabinet with our network enclosures, open frame and wall-mount racks, cable management, and accessories.
With a variety from snagless, non-booted, shielded, to crossover, and value packs, our Cat5e, Cat6 and Cat6a patch cables are ideal for POE, networking, ethernet cabling and more.
Whether it's starting from scratch, adding on, or maintaining your network, C2G has what you need - from server racks and cabinets, networking cables, transceivers, and more.
Our line ranges from single-mode and multimode fiber patch cables to fiber distribution products, used to run high-speed network at peak performance.
Compatible with any Cisco, Juniper, HP, Netgear, Arista, and many other network types, C2G has the transceivers, media converters, and DACs to complete your data center.
Add the finishing touch to your installation with our full line of wall plates for cables, inserts, and keystone wall plates - designed to accommodate.
Create a custom configuration and ensure a quick, smooth installation with RF adapters and couplers.
Brand
Choose from one of Legrand's brands.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
NEMA Rating
National Electrical Manufacturers Association Ratings are Standards that are Useful in Defining the Types of Environments in Which an Electrical Enclosure can be Used
Number of Wires
The Number of Pliable Metallic Strand or Rod Made in Many Lengths and Diameters and are Electrically Insulated, Used Conduct Electricity
Wire Size
It is the Normal Size of the Conductors for Building Wire
Color
The color of the product itself
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Adjustable Dual Equipment Rack - 84 in H x 20.19 in W x 21.00 in - 32.00 in D19-84-T4SDA2132 Ortronics
Standard EIA 4-Post Rack
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Retrofit Braces33300 Pass and SeymourColor-code with this 9/125 micron cable for gigabit ethernet applications
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Swing-Out Wall-Mount Ruggedized Cabinets, 18RU, Plexi DoorSWMR18RUPL-26-26 Ortronics
The Swing-Out Wall-Mount Reinforced SWMR Series wall-mount cabinets
Other Options Available -
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Miscellaneous Configurations - Angled Plug, Yellow14629 Pass and Seymour
Right-angled plug 60A 3-Phase 125V/250V
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Lever Lock Kit for Vertical Wall-Mount Cabinet Front Door - 36-42 in SplitVWMFDLL-36F-42S Ortronics
VWM Front Door Lever Lock Kit, 36 in Split Door
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Zero RU Patch Panel Mounting Kit for Vertical Wall-Mount CabinetVWMZRU-B Ortronics
Zero RU Patch Panel Mounting Kit for Vertical Wall-Mount Cabinet
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Caster Kit for Swing-Out Wall-Mount CabinetsSWMCASKT Ortronics
Caster Kit for Swing-Out Wall-Mount Cabinets
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Rear Horizontal Mounting - 2RU - Bracket for Swing-Out Wall-Mount CabinetSWMHMBM12 Ortronics
2RU Rear Horizontal Mounting Bracket for Swing-Out Wall-Mount Cabinet
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Wire cage kit - Q-Series Manager - kit of 4 - 10 in widthQVMDCK10 Ortronics
Wire Cage Kit, Q-Series Manager
Other Options Available -
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Rear Panel Cover for Swing-Out Wall-Mount CabinetsSWMRRCVR Ortronics
Rear Panel Cover for Swing-Out Wall-Mount Cabinets
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Circular Knockout Grommet Kit for Vertical Wall-Mount CabinetVWMGR-30 Ortronics
Circular Knockout Grommet Kit for Vertical Wall-Mount Cabinet, 30 feet
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Fiber Spool Mounting Kit for Swing-Out Wall-Mount CabinetSWMFSK Ortronics
Fiber Spool Mounting Kit for Swing-Out Wall-Mount Cabinet
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.End of row support bracket - Q-Series ManagerQVMDERSB Ortronics
End of Row Support Bracket, Q-Series Manager
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Cable Management Ring - Q-Series Manager - kit of 10 -QVMDCMR Ortronics
Q-Series Cable Management Ring, Q-Series Manager, Kit of 10
-
FavoriteAdded to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Bend Limiting/ Cable Management Clip - Q-Series Manager - kit of 8QVMDCRK Ortronics
Bend Limiting/Cable Management Clip, Q-Series Manager, Kit of 8