text.skipToContent text.skipToNavigation

Discontinued - Outdoor 1080 IR Dome Camera with Zoom

CM7020 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Keep a watchful eye on your home with Legrand's CM7020 Dome Camera. It delivers full 1080p HD and has professional-grade night vision. The durable dome housing is vandal and weather resistant and the varifocal lens allows for motorized remote zooming.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Enclosure-mounted recording solution for up to four IP cameras
  • 4 MP image supports 16x9 wide frame with full 1080P HD resolution.
  • Motorized varifocal lens for flexible remote zooming without loss of resolution.
  • Vandal and weather resistant dome camera body for indoor and outdoor use.
  • Professional-grade night vision allows users to see up to 50 feet clearly in near total darkness.
  • Easily install over a single-gang electrical box.
  • Powered by a single PoE cable.
  • Support for 32GB MicroSD storage for basic recording and extended recording with Legrand Network Video Recorder.
  • Compatible with Intuity Home Automation

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin China
Standard FCC Part 15 Class B, RoHS
UPC Number 804428431428
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Auto Iris Type 2.8 to 8mm, 2.8X motorized lens @ F1 (8mm)
Effective Pixels 4 MP
Frame Rate 30 fps
IP/Analog IP
Resolution 2688 x 1520 @ 30 fps / 1920 x 1080 @ 30 fps / 1280 x 720 @ 30 fps /640 x 360 @ fps
Vertical Viewing Angle 50.25 °
Zoom Ratio 2.8

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;