text.skipToContent text.skipToNavigation

Discontinued - Black and White Bullet Camera

F2284 On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 34ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


As easily installed as the color bullet camera, the black and white camera is a cost-effective home security option.



Click here to view a live Camera Demo

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Infrared sensors allow easy remote control of volume level and whole house commands

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 871744103285
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Effective Pixels 510 MP
IP/Analog Analog
Image Features Black and White Only
Minimum Illumination 0.1 lm
Power Supply POE, 12V DC +/- 10% - 110 mA (Not included)
Resolution Horizontal Resolution: 420 horizontal TV lines
Vertical Viewing Angle 92 °

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Need 2 F2284 cameras

Asked by: Ed oearson
These are discontinued with no substitute. We have no remaining stock.
Answered by: Wiremold Tech Support
Date published: 2023-04-19
  • y_2025, m_7, d_7, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_F2284, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 40ms
  • QUESTIONS, PRODUCT