text.skipToContent text.skipToNavigation

Discontinued - 1m 18Gbps Premium Certified Slim Line HDMI Cables with Ethernet, White

AC3MP1WH On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Premium Certified Slim Line HDMI Cables with Ethernet have undergone rigorous testing to verify that they comply with the HDMI 2.0b specification and can deliver 4K UltraHD, HDR, and other advanced features. Each cable bears the Premium HD
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Premium HDMI Certified to comply with the HDMI 2.0b specification and marked with the anti-counterfeit label to ensure authenticity
  • Supports: 18.2Gbps bandwidth, UltraHD - 4K@60Hz 4:4:4, High Dynamic Range (HDR), Deep Color, ARC, Ethernet
  • Available in lengths from 1 to 2 meters
  • Offers incredible flexibility when patching between rack mounted devices or around tight corners
  • Smaller form factor saves space behind equipment for easier cable management
  • Rated: CL3
  • Ideal applications: rack mounting, short length, flat panel connections, desktop

Specifications

General Info
Product Line On-Q
Country Of Origin China
UPC Number 804428432012
Technical Information
Connector 24K Gold-plated, HDMI Type A male to Type A male
Data Transfer Rate 18.6 Gbps
Number of Pins 19

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;