text.skipToContent text.skipToNavigation

Discontinued - Power Supply In-Wall Extension Kit, Brown

WP9000BR On-Q
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Power Supply In-Wall Extension Kit allows for code compliant installation of most wall mounted low voltage products that require an external power supply. The kit allows power supplies to connect at receptacle height in the wall with a keystone ada

Color
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Conceals cables inside the wall behind flat panel TV, amplifier, or other audio/video devices
  • Keeps power supplies out of sight and cables concealed in the wall
  • Use with power supplies up to 48vDC at 100 watts
  • Supports all low voltage power supplies and connection types
  • Supports LED accent lighting kits

Specifications

General Info
Application Sector Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
Standard UL, cULus, RoHS
UPC Number 804428431800

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a plan to add something similar to this back into the assortment? These would be handy as a power solution for conferencing cameras and they would look way better than a big 'ol power block riding shotgun next to the camera!

Asked by: JBrady
At this time there are no plans for any replacements for the WP90000WH, we do apologize for the inconvenience
Answered by: Wiremold Tech Support
Date published: 2024-01-10
  • y_2025, m_7, d_11, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_WP9000BR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT