COVID-19 Update
A message from John Selldorff on the COVID-19 virus and what LNCA is doing in response.
Menu
Search
Menu
2-Gang Studio Wall Plate, Cozumel
Sorry! That combination does not exist.
Find a Store
ADD TO CART
Specifications
General Info
Color: Cozumel
Product Series: Studio
Type: Studio Decorator Wallplate
Assembly/Installation Information
Mounting Hardware Included: Screws
Listing Agencies/Third Party Certifications
CSA Listing Info: CSA-C22.2 No. 18.2
CSA Standard: Yes
UL Listing No: ANSI/UL 514C
UL Standard: Yes
UN SPSC: 39121704
Construction Information
Installation Location: In-Wall
Dimensions
Depth (Metric): 7.1 mm
Depth (US): 0.28"
Height (Metric): 12.6 cm
Height (US): 4.97"
Width (Metric): 12.6 cm
Width (US): 4.97 in
Technical Information
Material: High Impact Flame Retardant Plastic
Mounting: Double-Gang Electrical Box
Receptacle Type: Decorator Opening
Number Of Receptacles: 2
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 63ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 31ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;