

Plug-In Outlet Center Unit / 120V/15A/8 O/L /lighted switch/6' cord
UL218BC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Eight outlets, rugged gray aluminum housing, 15A, lighted switch. 6' (1.8m) 14/3 SJT black cord with NEMA5-15 plug. Length 15'' (381mm). Receptacle center-to-center 1 1/4'' (32mm). Snap-on, slide-off mounting.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Aluminum, Gray | ||
Product Series | Plug-In Outlet Center | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Lighted Switch, Resettable Circuit Breaker | ||
Number of Receptacles | 8 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776100884 |
Dimensions
Product Depth US | 1.89 in | ||
Product Length US | 14.97 in | ||
Product Width US | 2.0 in | ||
Product Weight US | 2.0 lb | ||
Receptacle Spacing | 1.25 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cord Length | 6 ft | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Slide-off, Snap-on | ||
NEMA Configuration Code | 5-15P, 5-15R | ||
Phase | Single | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
68REC | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OSR300SGRY | Pass and Seymour