NEWS: Legrand acquires Universal Electric Corporation
Global leader in the development of flexible, customizable power distribution systems and manufacturer of STARLINE and U-S Safety Trolley suites of products.
Menu
Search
Menu
LS Series Dual Fan Speed Control/Dimmer, Brown
Sorry! That combination does not exist.
Find a Store
Specifications
General Info
Color: Brown
Product Series: LS
Number Of Poles: 3-Way
Special Features: De-Hummer
Style: Decorator
Listing Agencies/Third Party Certifications
RoHS: Yes
CSA Listing Info: No
CUL Listing No: No
cULus: Yes
cURus: No
Federal Spec: No
UL Listing No: No
UN SPSC: 39121502
UR: No
Dimensions
Depth (US): 1.28"
Height (US): 4.185"
Width (US): 1.74"
Technical Information
Watts: 300
Buy American Act Compliance
Country Of Origin: CHINA
Buy American Act Status: No
Eco-Benefit Information
RoHS Compliant
RoHS_Compliant
Ratings
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 169ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;
  • bvseo_sdk, net_sdk, 3.2.0.0
  • CLOUD, getReviews, 76ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Chat Is Currently Offline

Leave a message here to request a call back from our customer support team.



Submit