15A, 125V Extra-Hard Use Spec-Grade Plug, Black and Gray
PS5266XGRY
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Straight Blade Plug 2-Pole 3-Wire 15A 125V Gray
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Unit arrives completely ready-to-wire, cuts installation time significantly.
- Nylon housing provides impact and chemical resistance.
- Rugged two-piece cord grip provides more uniform cord retention.
- Internal dust shield keeps terminals free of contaminants.
- Tri-drive assembly screws are standard on all Specification Grade plugs and connectors.
- All 3-wire terminals located on the same plane, allows for quick wire termination from any angle.
- Heavy-duty brass alloy blades and contacts, resist heat rise, provide excellent conductivity.
- Cord-grip screws recessed to protect installer against screwdriver head slippage.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Gray | ||
UPC Number | 785007236958 | ||
Country Of Origin | Mexico | ||
Application Sector | Commercial | ||
Standard | UL 498 | ||
Type | Straight Blade |
Dimensions
Product Width US | 1.516 in | ||
Product Length US | 1.752 in |
Additional Information
Product Environmental Profile | Yes |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Number of Wires | 3 | ||
Amperage | 15 A | ||
Number of Poles | Double Pole | ||
Wire Size | 18 - 10 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
I bought a legrand industrial 15 a 125v plug. It didn't d not come with the instructions inside as stated. I'm stuck. Don't know what I'm doing what wire goes wherever and however. Could you email instructions asap? Please!
Hello, We'd be happy to assist you with your installation. Please either give us a call at 844-957-3783 or send us an email: tech.support@legrand.com. We look forward to hearing from you!
Date published: 2023-10-03
What is the wire size capacity for the EHU straight blade plugs? Will it handle 10/3 SJ RUBBER CORD 5/8 " diameter? All of your technical information needs to be updated on this site. Almost none of your products listed have proper technical info.
The PS5266X is rated for:
Terminal Accommodation: #18 AWG min. – #10 AWG max
Cord Grip Accommodation: .230"–.720" diameter
Date published: 2024-05-09
What i sthe IP rating for the PS5266-x product?
The PS5266X does not have an IP or Weather Proof rating.
Date published: 2022-08-23
Bazaarvoice SAP Hybris Integration Version 2.8.1