Our Quick Ship Program (QSP) is intended to provide customers the ability to receive our most popular products faster than our standard lead times. There is no additional cost to participate in the QSP. All shade products ordered under QSP will ship within 10 days after the order is finalized and a PO is received or is prepaid (depending on account credit status). We know that current fabric lead times are longer than ever, and your customers don’t want to wait for the most popular fabrics. End the extended wait times with our QSP which provides our most popular products in a fraction of the time!
QSP Fabrics
What products qualify for the Quick Ship Program? All QSP orders must follow some general guidelines centered around specific fabrics, order sizes, shade sizes, etc. Your QSP order size may not be more than 50 shades or brands. The following listed fabrics include our up-to-date offerings for QSP! To redeem, ask your CSR for the Quick Ship Program when your order is placed.PRODUCT | DESCRIPTION | |
---|---|---|
80M0058 | E Screen 3% White/ White* | |
80M0002 | E Screen 5% White / White | |
80M0043 | Flocke B/O Blanc* | |
80P0121 | SW 2500 1% Oyster | |
80P0240 | SW 2500 1% Oyster/Pearl Gray | |
80P0241 | SW 2500 1% Charcoal Gray | |
80P0126 | SW 2500 1% Charcoal | |
80P0122 | SW 2500 1% Oyster Beige | |
80P0675 | SW 2500 1% Bright White* | |
80P0124 | SW 2500 1% Beige / Pearl Gray* | |
80P0125 | SW 2500 1% Pearl Gray* | |
80P0114 | SW 2410 3% Oyster | |
80P0236 | SW 2410 3% Oyster/ Pearl Gray | |
80P0237 | SW 2410 3% Charcoal Gray | |
80P0119 | SW 2410 3% Charcoal | |
80P0115 | SW 2410 3% Oyster Beige | |
80P0118 | SW 2410 3% Pearl Gray* | |
80P0107 | SW 2390 5% Oyster | |
80P0238 | SW 2390 5% Oyster / Pearl Gray | |
80P0239 | SW 2390 5% Charcoal Gray | |
80P0111 | SW 2390 5% Pearl Gray* | |
80P0070 | SW 2703 3% Oyster Charcoal | |
80P0248 | SW 2705 5% Oyster Beige | |
80P0372 | SW 4400 3% Chalk | |
80P0373 | SW 4400 3% Alabaster | |
80P0377 | SW 4400 3% Pewter | |
80P0378 | SW 4400 3% Ash* | |
80P0376 | SW 4400 3% Granite* | |
80P0375 | SW 4400 3% Greystone* | |
80P0089 | SW 4800 1% Chalk | |
80P0090 | SW 4800 1% Alabaster | |
80P0243 | SW 4800 1% Gray* | |
80P0499 | SW 7500 B/O Midnight* | |
80P0490 | SW 7500 B/O Ice | |
80M0027 | VIZELA 1% Blanc* |
Our SheerWeave 4800 fabric is woven to limit directional visibility while allowing natural light in any room. This durable, high performance material is perfect for traffic dominated areas and public spaces. SheerWeave 4800 is available through our QSP in Chalk and Alabaster colors.
The lightweight, full basketweave, vinyl-coated fiberglass fabrics SheerWeave 2500, 2410, 2390 are manufactured with ease of fabrication in mind. Designed expressly for applications needing more opaque and nondirectional fabrics. Experience SheerWeave Fabrics 2500/2410/2390 in some of our most demanding colors including: Oyster, Oyster/Pearl Gray, Charcoal Gray, Charcoal, Oyster Beige, and Beige.
Diffuse heat with our SheerWeave 2701, 2703, and 2705 fabrics. This uniquely woven twill pattern displaces individual yarns to create a two-sided fabric. Perfect for maximizing heat reduction, glare reduction, and improved visibility in any room.