Industry Leading Network Performance
Legrand’s innovative fiber, copper, active networking, and physical support solutions deliver unsurpassed network performance within data centers or building networks. These purposefully engineered products are designed to work together as a complete solution, providing the flexibility to design, integrate, and efficiently install in any application. Our breadth of products combined with an industry-trusted brand ensures that we will design and deliver a flawlessly connected system.
Explore Our Solutions
Legrand’s innovative fiber optic solutions deliver unsurpassed network performance, with a variety of density and connector options for maximum compatibility and reliability.
End-to-end copper solutions that are engineered to provide headroom above industry standards and bandwidth beyond TIA frequency specifications.
Tier one network optics that are perfect for data centers and building network applications.
Network racks, server racks, wall-mount cabinets, and cable managers that deliver efficient installation, superior cable organization, and reliable performance
Cable pathways and routing systems by Legrand are designed to adapt to each twist and turn a cable must make, providing exceptional management solutions.
New Product Innovations
A color-indexing identification solution that delivers instant visual clarity for hyper-dense fiber connectivity. Built on the TIA-598 standard color scheme, each component is color-coded - providing an intuitive, visual guide that makes identifying, tracing, and managing connections fast and error‑free.
The latest addition to the Mighty Mo 20 Rack portfolio, SRVM provides a rugged construction that allows multiple options to direct, protect, route, and secure cables in a clean and modern aesthetic, simplifying installation and improving install time.
This innovative, tool-less cable management system uses Legrand’s patented snap-in design for instant installation on Mighty Mo 20 or four-post racks. Reusable and efficient, each kit includes two managers to maintain airflow separation and enable fast, cost-effective cable organization.
The Clarity® HDJ SNAP Cat6 and Cat6A Jacks are a pre-terminated, plug-and-play modular cabling system supporting high-PoE, zone cabling, and configurable LANs. Its coupler-style design enables easy reconfiguration, flexible deployment, and high-density installation with doubled port capacity.
The acclAIM™ 48F Rollable Ribbon Pigtail is a customizable, pre-terminated fiber solution up to 45m. Its rollable ribbon design enables multi-fiber splicing, improving cable management, reducing installation time, and delivering consistent, low-loss performance across all 48 fibers.
Designed for streamlined installation and reliable performance, the modular system offers clear visibility through its acrylic front door and supports clean management of fibers and connectors. With broad compatibility across cassettes, panels, and trunks, it provides the flexibility needed for scalable, high-density deployments.
The Pigtail Cassette offers a modular, efficient solution for fiber optic terminations and splicing. Designed for data centers and building networks, it speeds up deployment, ensures flexibility, and minimizes infrastructure disruption for seamless network expansion.