


PIR Ceiling Occupancy Sensor 100-347VAC, Ceiling Mount 360°
CI-355
Wattstopper
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wattstopper’s CI-355 passive infrared (PIR) occupancy sensor automatically turns lighting on and off based on occupancy. The sensor mounts on the ceiling with a flat, low-profile appearance and provides 360 degrees of coverage.
Footprint
1200 sq ft
- 500 sq ft
- 1200 sq ft
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Detection Signature Processing eliminates false triggers and provides immunity to RFI and EMI
- Walk-through mode turns lights off 3 minutes after the area is initially occupied – ideal for brief visits such as mail delivery
- Built-in light level sensor featuring simple, one-step set-up
- Zero-crossing for long relay life
- LED indicates occupancy detection
- DIP switch simplifies sensor adjustments
- Clip mounting system makes ceiling tile installation simple
Specifications
General Info
Color | White | ||
Product Series | CI-355 | ||
Type | Sensor | ||
Finish | Glossy | ||
Application Sector | Commercial | ||
Product Line | Wattstopper | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Indicator Lights, Light Level Sensor, Sensitivity Adjustment | ||
Included | Mounting Screws, Sensor Mask | ||
Installation Location | Ceiling | ||
Warranty Type | 5-Year | ||
Standard | UL, cUL | ||
UPC Number | 754182914333 |
Dimensions
Product Depth US | 2.1 in | ||
Product Height US | 4.5 in | ||
Product Volume US | 59.0 cu in | ||
Product Width US | 4.5 in | ||
Product Weight US | 0.3 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Number of Rockers | 0 | ||
On Function | Auto On | ||
Wire Connection Type | Flying Leads | ||
Has Battery | No | ||
Indicator | PIR Detection LED | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120/230/277/347 VAC | ||
Line Frequency | 50 Hz, 60 Hz | ||
Load Rating | 1200 W @ 230-347 VAC, 800 W @ 120 VAC | ||
Mounting Type | 2-1/4 in Deep J-Box, Surface | ||
Number of Buttons | 0 | ||
Timer Type | DIP Switch | ||
Timer Duration | 30 Seconds, 5-30 Minutes | ||
Operating Temperature | 0°-55°C, 32°-131°F | ||
Operating Temperature Max | 131 °F | ||
Operating Temperature Min | 32 °F | ||
Operating Humidity | 5-95% RH (Non-Condensing) | ||
Sensing Range | 44 ft diameter | ||
Sensor Type | Occupancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage | 1200 sq ft | ||
Sensor Coverage Pattern | 360 deg | ||
Sensor Mounting Height | 8-12 ft | ||
Storage Temperature | 23° - 176° F, -5° - 80° C | ||
Engraving Type | Blank |
Resources
Installation Instructions
CAD Drawings
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
png
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dxf
57-039-8 - CI,DT,UT-355 Sensor Mounting Details
dwg
57-301 - DT-355 Standard Schematic
png
57-301 - DT-355 Standard Schematic
dxf
57-301 - DT-355 Standard Schematic
dwg
CI-355
dxf
CI-355
dwg
CI-355
png
CI-355-1
png
CI-355-1
dwg
CI-355-1
dxf
CI-355-1cp - CI-355-1 Coverage Pattern
png
CI-355-1cp - CI-355-1 Coverage Pattern
dxf
CI-355-1cp - CI-355-1 Coverage Pattern
dwg
CI-355cp - CI-355 Coverage Pattern
dxf
CI-355cp - CI-355 Coverage Pattern
dwg
CI-355cp - CI-355 Coverage Pattern
png
View More
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Nesecito ayuda para que el sensor no encienda las luces con la presencia de luz ambiental, ya hice lo que dice el manual pero aún encienden durante el día
Calo,
El sensor se debe de programar durante la hora del dia que aiga suficiente luz. Undes el boton de daylight por 2 segundos y nos retiramos del sensor por 10 segundos, estaran parpariando los LEDs. Cuando los LEDs dejen de parpariar regrese el cubierto al dispositivo.
Date published: 2024-03-15
Can you use a light dimmer in conjunction with the CI-355
The sensor is designed to use a standard on/off switch for over-ride.
Please contact Wattstopper Technical Support @ 800-879-8585 for further assistance.
Date published: 2023-04-20
i have replaced fluorescent lamps in 3 fixtures within line LED lamps controlled by a CI355. Now the sensor times out then turns right back on. is this sensor not compatible?
The CI-355 is compatible with LED fixtures. The sensor may need to be adjusted. Please contact Wattstopper Technical Support @ 800-879-8585 for troubleshooting assistance.
Date published: 2022-02-01
How do I verify if the CI-355 sensor meets certain IEEE, NEMA and UL standards to meet a specification if you cannot find these respective certifications on a cut sheet?
Protocols and standard that is required for Wattstopper to meets would be on the cut sheet or the installation guide. If it is not on one of them then the customer would need to contact our product team for more information..
Date published: 2021-08-16
For the CI 355 is there a minimum or maximum wattage?
Hello, Thank you for your inquiry. Here is the minimum and maximum wattage for the CI-355.
Load Ratings
@120VAC.........................................0-800W Ballast/Tungsten/LED
@230VAC (Single Phase)...............................0-1200W Ballast/LED
@277VAC ......................................................0-1200W Ballast/LED
@347VAC.......................................................0-1500W Ballast/LED
Date published: 2021-02-10
Bazaarvoice SAP Hybris Integration Version 2.8.1