text.skipToContent text.skipToNavigation

Discontinued - SPST Switch, 15A, 120V, Iv

RH-253-I Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  RH-253-W

The RH-253 is a single pole momentary switch for on/off control. It is typically used with multi-way occupancy and vacancy sensors for applications requiring multiple switch locations.
Color Ivory
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • On/off switch for multi-way operation of occupancy and vacancy sensors
  • Permits control from up to four locations
  • Ideal for stairways, hallways, large spaces and bathrooms with multiple entrances

Specifications

General Info
Color Ivory
Product Line Wattstopper
Country Of Origin China
Replaced by Part Number  RH-253-W
UPC Number 754182921553
Dimensions
Product Depth US 1.4 in
Product Height US 4.2 in
Product Volume US 8.23 cu in
Product Width US 1.4 in
Product Weight US 0.2 oz
Additional Information
DesignLights Consortium Qualified System Yes
Security   Yes This product is ioXt certified
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can you confirm: 1. That this is a Single Pole, Double Throw (SPDT) momentary contact? 2. Contact ratings of the switch (Voltage and Current limits). Thank you.

Asked by: Pete
The RH-253 is usually paired with an RH-250. The RH-250 is a Multi-Way Wall Switch Convertible Occupancy Sensor. The RH-253 is a single pole momentary switch for on/off control. Press Up to turn on the load and press Down to turn it off. The RH-253 is not designed to work alone. Ratings are posted within the RH-250. Voltage .........................................................................120VAC, 60Hz Load (Multi-Way) Incandescent or fluorescent .......................................0-600 Watts Fan motor............................................................................ 1/6 hp
Answered by: Tier 1 Tech Support
Date published: 2021-09-15

Is this momentary contact switch appropriate for turning on a bathroom fan or hot water circulating pump? When operating this switch, do you just click it once, and then it returns to its start position?

Asked by: Casey
The RH-253 is a single pole momentary switch for on/off control. It is typically used with multi-way occupancy and vacancy sensors for applications requiring multiple switch locations. Users tap the switch to turn connected lighting on or off. The RH-253 provides true multi-way on/off control when connected to one or more CH-250, CU-250, CD-250, RH-250 or RD-250 wall switch sensors.
Answered by: Legrand Technical Support
Date published: 2020-10-13
  • y_2025, m_5, d_12, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_RH-253-I, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 28ms
  • QUESTIONS, PRODUCT