text.skipToContent text.skipToNavigation

06-4A12C-S240-09 AL 4H LDR 6RS 240L 09W

06-4A12C-S240-09 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 39ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Aluminum Alloy 6063-T6
  • Finish: Plain
  • Bottom: Ldr: 1'' wide I rung SB: Flat Sheet over 12'' Rung Spacing. SC:Solid Corrugated VC: Vented Corrugated
  • Construction: Welded
  • Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126.
  • Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60.

Specifications

General Info
Type Straight Sections
Finish AL
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Ladder
UPC Number 800388059801
Dimensions
Product Depth US 240.0 in
Product Height US 4.0 in
Product Volume US 5.0 cu ft
Product Width US 9.0 in
Product Weight US 34.28 lb
Rung Spacing 6 in
Trade Programs
BAA  Yes
Technical Information
NEMA Load Class 12C

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

i need more than just straight pieces. Where can i find a catalog for this product?

Asked by: Anonymous
Legrand catalogs can be found at https://www.legrand.us/resources/catalog. Filter by Cablofil to find Cablofil's catalog.
Answered by: Cablofil Tech Support
Date published: 2025-02-18

How much weight can 12x4 aluminum tray hold? Figuring what size rod is needed for the max load

Asked by: Dale Weidenhammer
Cablofil manufactures three 4" high aluminum tray systems. The load capacity can be found on each submittal sheet located at the bottom of the webpage. https://www.legrand.us/wire-and-cable-management/cable-tray-and-reels/ladder-trays/4-itray-aluminum-straight-sections/p/p300027 Ladder tray is typically supported on trapeze strut supports with 1/2" threaded rod.
Answered by: Cablofil Tech Support
Date published: 2025-01-31

What is the CD or drag coefficient of your cable tray part number 06-4A20B-S144-36

Asked by: pHIL ALLEN
Please contact technical support at technical.support-CAB@legrand.us.
Answered by: Cablofil Tech Support
Date published: 2025-01-27

Does the solid bottom (SB) lay on the 12" spaced rungs or is it welded in place? Can we easily remove it in the future if desired?

Asked by: Alex
The solid bottom sheet is welded into place. It will be difficult to transition from a solid bottom tray to a ladder tray. An option would be to purchase a ladder tray and a cover. The cover can be installed underneath the tray (think of it as a bottom cover). If the decision is made to transition to ladder tray at a later date this cover can be removed.
Answered by: Cablofil Tech Support
Date published: 2024-07-17

Is there an installation manual for the 4A12C series cable tray?

Asked by: Jim Bing
NEMA VE-2 is the industry-wide cable tray installation manual. It is available as a free download from www.nema.org.
Answered by: Cablofil Tech Support
Date published: 2023-03-20

What happened to the CAD drawings of all the PW parts? This website migration has been terrible!

Asked by: Jrle73
Thank you for your feedback and we apologize that you are experiencing issues with the website. We are working hard to get all of the correct product information migrated to the new site. In the meantime, please reach out to our technical support team for assistance. Phone:​​​​​​​ 1-800-223-4162, Option 3 Mon - Fri: 8am - 6pm EST (excluding holidays). Thanks.
Answered by: Customer Support
Date published: 2024-03-13
  • y_2025, m_5, d_3, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_6
  • loc_en_US, sid_P300115, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT