
4" Stainless Steel Straight Sections
09-3D82-0024-06
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Straight Sections | ||
Finish | Stainless 316 | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Ladder | ||
UPC Number | 800388498778 |
Dimensions
Product Depth US | 288.0 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 6.333 cu ft | ||
Product Width US | 9.5 in | ||
Product Weight US | 84.962 lb | ||
Rung Spacing | 9 in |
Trade Programs
BAA | Yes |
Technical Information
NEMA Load Class | 20A |
Resources
Cutsheet
3406 - 4" Stainless Steel Cable Tray
pdf
3407 - 4" Stainless Steel Cable Tray
pdf
3408 - 4" Stainless Steel Cable Tray
pdf
3409 - 4" Stainless Steel Cable Tray
pdf
3416 - 4" Stainless Steel Cable Tray
pdf
3417 - 4" Stainless Steel Cable Tray
pdf
3445 - 4" Stainless Steel Cable Tray
pdf
3446 - 4" Stainless Steel Cable Tray
pdf
3456 - 4" Stainless Steel Cable Tray
pdf
3476 - 4" Stainless Steel Cable Tray
pdf
3D58 - 4" Stainless Steel Cable Tray
pdf
3D63 - 4" Stainless Steel Cable Tray
pdf
3D82 - 4" Stainless Steel Cable Tray
pdf
3D85 - 4" Stainless Steel Cable Tray
pdf
3D92 - 4" Stainless Steel Cable Tray
pdf
3D93 - 4" Stainless Steel Cable Tray
pdf
View More
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1