text.skipToContent text.skipToNavigation

4" Steel Straight Sections

06-1D70-0020-12 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 25ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Commercial Quality Steel / ASTM A-1008 / A-1011
  • Finish: Ho-dip Galvanized after Fabrication / ASTM A-123
  • Bottom: Ldr: 1'' wide + rung SC: Solid Corrugated VC: Vented Corrugated
  • Construction: Welded
  • Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
  • Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60

Specifications

General Info
Product Line Cablofil
Finish Hot Dipped Galvanized
UPC Number 800388271234
Country Of Origin Mexico
Dimensions
Product Width US 15.5 in
Product Weight US 127.763 lb
Product Volume US 8.611 cu ft
Product Depth US 240.0 in
Product Height US 4.0 in
Buy American Act Compliance
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have this Cable tray in stock?

Asked by: Andy Akers
There is a Where to Buy link in the upper right hand corner of www.legrand.us. Please use this link to find your local salesperson or distributor. They will provide price and availability.
Answered by: Cablofil Tech Support
Date published: 2023-12-14

Do you have a clamp to attach solid bottom tray to a unistrut support?

Asked by: Bernie Laituri
We recommend Z-hold down clamp part number 4G-1866-02.
Answered by: Cablofil Tech Support
Date published: 2023-06-07
  • y_2024, m_5, d_6, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_P009203, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT