
Ds-0254-10-Zn 1/4'' X 10' Threaded Rod
DS-0254-10-ZN
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
Color | Silver | ||
Type | Threaded Rod | ||
Finish | Electrozinc | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | China | ||
UPC Number | 800388522572 |
Dimensions
Product Depth US | 120.0 in | ||
Product Height US | 0.25 in | ||
Product Volume US | 0.004 cu ft | ||
Product Width US | 0.25 in | ||
Product Weight US | 1.543 lb |
Resources
Installation Instructions
Instruction Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I buy? I am interested in contacting a sales representative in Mexico
Please contact Cablofil's Project Services team at technical.support-CAB@legrand.us. They can provide the contact information for Cablofil's international sales manager.
Date published: 2023-10-19
Bazaarvoice SAP Hybris Integration Version 2.8.1