text.skipToContent text.skipToNavigation

DS-8533-06-S6 1/2'' x 2'' HEX HEAD BOLT

DS-8533-06-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 14ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All splices are supplied in pairs.
  • Geomet fasteners are standard on aluminum and steel cable tray systems.
  • Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
  • Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
  • Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.

Specifications

General Info
Finish Stainless 316L
Product Line Cablofil
Country Of Origin Mexico
UPC Number 800388530621
Dimensions
Product Depth US 2.35 in
Product Height US 0.875 in
Product Volume US 0.001 cu ft
Product Width US 1.01 in
Product Weight US 0.08 lb

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I buy? I am interested in contacting a sales representative in Mexico

Asked by: Morales
Please contact Cablofil's Project Services team at technical.support-CAB@legrand.us. They can provide the contact information for Cablofil's international sales manager.
Answered by: Cablofil Tech Support
Date published: 2023-10-19
  • y_2025, m_7, d_2, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P641299, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 13ms
  • QUESTIONS, PRODUCT