text.skipToContent text.skipToNavigation

Discontinued - SC-1D82-0012-36 G 4''H SOLID TRAY 12'L 36''W

SC-1D82-0012-36 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Commercial Quality Steel / ASTM A-1008 / A-1011
  • Finish: Ho-dip Galvanized after Fabrication / ASTM A-123
  • Bottom: Ldr: 1'' wide + rung SC: Solid Corrugated VC: Vented Corrugated
  • Construction: Welded
  • Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
  • Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60

Specifications

General Info
Type Straight Sections
Finish Hot Dipped Galvanized after Fabrication
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Solid Corrugated
UPC Number 800388268333
Dimensions
Product Depth US 144.0 in
Product Height US 4.0 in
Product Volume US 12.0 cu ft
Product Width US 36.0 in
Product Weight US 111.332 lb
Trade Programs
BAA  Yes
Technical Information
NEMA Load Class 20B

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

For Legrand 1D80RS Open Ladder Cable Tray, is the product approved for installation in a Seismic Zone D area, specifically Livermore, CA. I see there are some bracing restraints available. Thank you.

Asked by: Dean Hunt
Cable tray itself does not carry any seismic rating. There is no seismic testing or seismic test method for the cable tray itself. Cable tray is treated just like piping, conduit, and ductwork. Standard products are utilized, and the bracing system is designed and evaluated for each installation. In the United States only structural and support members have seismic ratings. The same tray used in standard applications would be used in seismic applications.
Answered by: Cablofil Tech Support
Date published: 2024-07-16

Do you have this Cable tray in stock?

Asked by: Andy Akers
There is a Where to Buy link in the upper right hand corner of www.legrand.us. Please use this link to find your local salesperson or distributor. They will provide price and availability.
Answered by: Cablofil Tech Support
Date published: 2023-12-14

Do you have a clamp to attach solid bottom tray to a unistrut support?

Asked by: Bernie Laituri
We recommend Z-hold down clamp part number 4G-1866-02.
Answered by: Cablofil Tech Support
Date published: 2023-06-07
  • y_2025, m_10, d_9, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_P012966, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT