text.skipToContent text.skipToNavigation

SC-4A-SR30-24 AL 4H STR REDUCER 30/24W

SC-4A-SR30-24 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height 4.241 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Material: Aluminum Alloy 6063
  • Finish: Plain
  • Bottom: LD: 1'' wide rung
  • Construction: Welded
  • Connectors: All fittings are supplied with
  • Fitting heights (H): 4, 5, 6, 7

Specifications

General Info
Product Line Cablofil
Finish AL
UPC Number 800388103320
Country Of Origin Mexico
Dimensions
Product Width US 31.5 in
Product Weight US 7.585 lb
Product Volume US 1.392 cu ft
Product Depth US 18.0 in
Product Height US 4.241 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Need part number for 36/18/6h straight reducer can you help me please?

Asked by: Jeff
Assuming ladder tray type and aluminum material, part number is LD-6A-SR36-18. See attached numbering example.
Answered by: Cablofil Tech Support
Date published: 2022-05-19
  • y_2024, m_5, d_7, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_P304465, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 58ms
  • QUESTIONS, PRODUCT