
Discontinued - Straight Horizontal Divider
7M-0012-99-ZN
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
null
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cable Tray | ||
Finish | Pre-Galvanized | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388518056 |
Dimensions
Product Depth US | 144.0 in | ||
Product Height US | 5.75 in | ||
Product Volume US | 0.419 cu ft | ||
Product Width US | 0.875 in | ||
Product Weight US | 4.508 lb |
Trade Programs
BAA | Yes |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Date published: 2023-02-02
Bazaarvoice SAP Hybris Integration Version 2.8.1