


Discontinued - VC-6A-90HB12-36 AL 6H 90 HORZ ELBOW 12R
VC-6A-90HB12-36
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Cable Tray | ||
Finish | Aluminum | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388154452 |
Dimensions
Product Depth US | 51.0 in | ||
Product Height US | 6.241 in | ||
Product Volume US | 9.394 cu ft | ||
Product Width US | 51.0 in | ||
Product Weight US | 26.081 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do you have spec sheets on the covers for the elbows, crosses, Tees, and reducers?
Yes. The easiest way to download Itray submittal sheets is through our Submittal Builder.
https://submittalbuilder.legrand.us/
Date published: 2023-09-11
Bazaarvoice SAP Hybris Integration Version 2.8.1