
Discontinued - VC-A457-0012-12 G 4''H TROUGH 12'L 12''W
VC-A457-0012-12
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Commercial Quality Steel / ASTM A-1008 / A-1011
- Finish: Ho-dip Galvanized after Fabrication / ASTM A-123
- Bottom: Ldr: 1'' wide + rung SC: Solid Corrugated VC: Vented Corrugated
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60
Specifications
General Info
Type | Straight Sections | ||
Finish | Hot Dipped Galvanized after Fabrication | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
Bottom Type | Vented Corrugated | ||
UPC Number | 800388268081 |
Dimensions
Product Depth US | 144.0 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 4.0 cu ft | ||
Product Width US | 12.0 in | ||
Product Weight US | 46.721 lb |
Trade Programs
BAA | Yes |
Technical Information
NEMA Load Class | 12C |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
For Legrand 1D80RS Open Ladder Cable Tray, is the product approved for installation in a Seismic Zone D area, specifically Livermore, CA. I see there are some bracing restraints available. Thank you.
Cable tray itself does not carry any seismic rating. There is no seismic testing or seismic test method for the cable tray itself. Cable tray is treated just like piping, conduit, and ductwork. Standard products are utilized, and the bracing system is designed and evaluated for each installation. In the United States only structural and support members have seismic ratings. The same tray used in standard applications would be used in seismic applications.
Date published: 2024-07-16
Do you have this Cable tray in stock?
There is a Where to Buy link in the upper right hand corner of www.legrand.us. Please use this link to find your local salesperson or distributor. They will provide price and availability.
Date published: 2023-12-14
Do you have a clamp to attach solid bottom tray to a unistrut support?
We recommend Z-hold down clamp part number 4G-1866-02.
Date published: 2023-06-07
Bazaarvoice SAP Hybris Integration Version 2.8.1