text.skipToContent text.skipToNavigation

FIBER TROUGH - PREGALV VERT IN 4x4

340995 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Strong corrosion-resistant steel.
  • Tool-less, snap on design.
  • 18 gage steel.

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin Italy
Dimensions
Product Weight US 2.469 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;