
Cablofil Fiber Trough utilizes high strength steel components to provide the strength and durability required to manage fiber cabling requirements in the most demanding data center environments.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Finish | Pre-Galvanized | ||
Product Line | Cablofil | ||
Country Of Origin | Italy |
Dimensions
Product Depth US | 117.6 in | ||
Product Height US | 2.0 in | ||
Product Volume US | 0.531 cu ft | ||
Product Width US | 3.9 in | ||
Product Weight US | 6.9 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1