text.skipToContent text.skipToNavigation

1'' EMT FITTING CONDUIT ATTACHMENT (10 PCS)

CE40CC1PE Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Secures conduit to Cablofil tray.
  • For Bottom Mounting - works with all Cablofil tray. For Side Mounting - works only with CF 105 and CF 150 tray series.
  • CE 40 CC attaches 1/2'' to 1-1/4'' conduit diameters.
  • CH Kit secures 1/2'' to 4'' conduit diameters.
  • CH Kit includes: two CE 40 washers, one EZ BN 1/4 and one Conduit Hanger.

Specifications

General Info
Finish Custom Painted
Product Line Cablofil
Country Of Origin United States
Dimensions
Product Weight US 1.08 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;