
Discontinued EDF SUPPORT RAIL-HOT DIPPED (1D,,3W,,78L) [561013]
EDF2000GC
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- EDF Rail makes multiple floor mounted cable tray runs easier and faster to install.CA Pin (sold separately) is required to install 4'' ro 12'' FASU. Suggested for 16'' to 24'' FASU.FASU sizes 16'' to 24'' will snap directly onto EDF Rail.Use EZ BN 5/16 (sold separately) to attach any FAS L to EDF Rail.
Specifications
General Info
Type | Mountings | ||
Finish | Hot Dipped Galvanized | ||
Product Line | Cablofil | ||
Country Of Origin | Italy | ||
UPC Number | 800388003866 |
Dimensions
Product Depth US | 77.95 in | ||
Product Height US | 1.024 in | ||
Product Volume US | 0.1 cu ft | ||
Product Width US | 2.16 in | ||
Product Weight US | 5.4 lb |
Trade Programs
BAA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Supporting Document
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1