text.skipToContent text.skipToNavigation

LEAN 10' Cablofil Cover-PREGALV (1H,24W,120L)

WM600/3000CVNPG Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Finish Pre-Galvanized
Product Line Cablofil
Country Of Origin United States
UPC Number 800388535893
Dimensions
Product Depth US 118.11 in
Product Height US 0.827 in
Product Volume US 1.391 cu ft
Product Width US 24.606 in
Product Weight US 9.259 lb
Trade Programs
BAA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 21ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;