
LEAN 10' Cablofil Cover-PREGALV (1H,6W,120L)
WM150/3000CVNPG
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Covers | ||
Finish | GS | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388535848 |
Dimensions
Product Depth US | 118.11 in | ||
Product Height US | 0.827 in | ||
Product Volume US | 0.381 cu ft | ||
Product Width US | 6.732 in | ||
Product Weight US | 7.275 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1