
Obsolete - FAS UNIVERSAL BRACKET-STAINLESS (2D,6W,12L)
557444
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy; three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Mountings | ||
Finish | Stainless 316 | ||
Product Line | Cablofil | ||
Country Of Origin | China |
Dimensions
Product Depth US | 14.06 in | ||
Product Height US | 5.47 in | ||
Product Volume US | 0.079 cu ft | ||
Product Width US | 1.772 in | ||
Product Weight US | 0.794 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Instruction Sheet
Supporting Document
Product Environmental Profile
Video
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
• Please provide a load table or bracket cut sheet which shows the allowable capacities for this FAS-U bracket • Please confirm the gage thickness of this FAS-U bracket • What type of metal this FAS-U bracket is made of (for example A653 Gr. 50 )?
The FASU wall brackets have been discontinued and replaced by the FASUCB wall brackets.
Date published: 2021-06-23
Bazaarvoice SAP Hybris Integration Version 2.8.1