

UNDER FLOOR SUPPORT STAND-BLACK (12D,,12W,,4L) [945168]
UFS300/300BL
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cablofil Wiremesh Cable Tray concept based upon performance, safety and economy
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- three qualities which make Cablofil Wiremesh Cable Tray system preferred by installers. Cablofil adapts to the most complex configurations, and its structure gives maximum strength for minimum weight. The ease of creating fittings, carried out on site, as well as the wide range of unique and universal accessories gives complete freedom in routing combined with exceptionally fast installation.
Specifications
General Info
Type | Supports | ||
Finish | Custom Painted | ||
Product Line | Cablofil | ||
Country Of Origin | United States | ||
UPC Number | 800388472341 |
Dimensions
Product Depth US | 11.5 in | ||
Product Height US | 12.533 in | ||
Product Volume US | 0.965 cu ft | ||
Product Width US | 11.57 in | ||
Product Weight US | 3.8 lb |
Trade Programs
BAA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1