text.skipToContent text.skipToNavigation

Discontinued - Evolution Series EFB6, EFB8, EFT10 Floor Box Flush Style Cover with Carpet Insert

EFB610CTBK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Replaced by  EFB6810CTBK

Evolution™ Series black powder coated Flush-style cover with floor covering insert lid designed for use on Evolution Series 6-, 8- and 10-gang floor boxes (EFB6, EFB8 and EFB10). Each cover is made of die cast aluminium and is equipped with a durable hinge allowing the cover to rotate open 180 degrees, and two (2) slide egress doors that lock in the open position and automatically close around the cables when the cover is closed. The flange has a flush edge that is designed to sit level with the finished floor coverings, such as:tile, wood, polished concrete, and terrazzo. Meets ADA guidelines and reduces tripping hazards. Also available in six (5) powder coat finishes: black (BK), gray (GY), brass (BS), nickel (NK), and bronze (BZ).
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Type Floor Box
Application Sector Commercial
Product Line Wiremold
Country Of Origin India
Replaced by Part Number  EFB6810CTBK
Construction Assembled
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
UPC Number 786564077497
Dimensions
Product Depth US 17.0 in
Product Height US 1.5 in
Product Volume US 315.69 cu in
Product Width US 12.38 in
Product Weight US 9.35 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Outlets 0

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Do you have any recessed floor boxes that can receive a stone finish insert in the cover plate?

Asked by: Stone finish
Hello, We do offer many options for floor box covers that provide a recess for the flooring to be glued in. Depending on the type of floor construction you have the RFB and EFB series would be just two options. They are typically used with carpet, tile, or wood. Stone will add significant weight to the lid making it tougher to open and could potentially slam shut if the user loses grip will trying to shut the cover. Ultimately if the stone will be able to to fit in the 1/4" depth it can physically be glued in, but will need approval from the Authority Having Jurisdiction (AHJ) to make sure there are no safety concerns.
Answered by: Wiremold Tech Support
Date published: 2021-05-07
  • y_2025, m_9, d_16, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_EFB610CTBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 6ms
  • QUESTIONS, PRODUCT