
2 (51mm) IPS No. 4 Duct, 12 (305mm) Spacing
4-12X2X3
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Factory installed round preset duct with internal threads to accept standard connectors. 10' (3m) standard length, 16 gauge galvanneealed steel construction with continuous seam weld. Preset I.D. is 2'' (51mm) conduit
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786564989042 |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E7020 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Installation Instructions
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1