text.skipToContent text.skipToNavigation

WD 10INW 31/2IND SFC END CLOSE

WD10W350-ECS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 23ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

End Closure- Used to close off end of Wallduct run. Includes assembly screws.
Application Sector
Color
Material
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Type Wallduct
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Standard cULus Listed Surface Metal Raceway Fittings: File E41751 Guide RJPR/RJPR7
UPC Number 786564149880
Dimensions
Product Depth US 3.5 in
Product Width US 10.0 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the load capacity for the WD350-CP utilized as an above ceiling tray for example.... Load capacity: A NEMA 12A cable tray is designed to support a rated load of 112 kg (approximately 247 lbs) per meter over a span of 3 meters (about 9.8 feet)

Asked by: Darin67
Hello, The Wallduct is listed for use as a raceway and does not carry a load rating. Thank you
Answered by: Wiremold Tech Support
Date published: 2024-08-05

Do you have maintenance manuals available for you products?

Asked by: Brandon
Hello. We do not have O&M manuals for our wallduct products. Please see the installation instructions at the following link: https://legrand.webdamdb.com/directdownload.php?ti=55656642&tok=hyO/ua0J1lXgtzPM3xMxKgRR Please feel free to contact us directly with any further questions you may have. Thank you!
Answered by: Wiremold Tech Support
Date published: 2024-06-20

What is the recommended means of surface mounted attachment to a lead shielded sheetrock such as Marshield.

Asked by: joe
Hi Joe, For this application it would be best to consult the factory directly. Please call 1-844-957-3783, option 2 for Wiremold, followed by option 3 for project services. You can also email us directly at wiremold.projectmgmt@legrand.us.
Answered by: Wiremold Tech Support
Date published: 2022-03-21

Is there information on the weight for the straight wall duct section per lineal foot?

Asked by: Mark
Hello Mark, A 5ft length of WD10W350-60 base weighs 24 lbs.
Answered by: Wiremold Tech Support
Date published: 2022-03-09

Is this rated for use in a 1 hour fire rated wall? If not do you have a standard engineering judgement for how it can be used in one?

Asked by: Andrew
Hi Andrew, The Wallduct system is not a fire rated product, unfortunately since we have not evaluated for use in rated walls so we would be unable to offer suggestions.
Answered by: Wiremold Tech Support
Date published: 2021-02-23
  • y_2025, m_7, d_16, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_5
  • loc_en_US, sid_WD10W350-ECS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 51ms
  • QUESTIONS, PRODUCT