

Wallduct is commonly used in the healthcare market to feed wires and cables from electric and communication cabinets to X-ray and MRI equipment. See typical application shown. Because some healthcare equipment requires nonmetallic material in the surrounding area, aluminum Wallduct is used in scan rooms. The equipment and control rooms generally use steel Wallduct.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
Country Of Origin | United States | ||
UPC Number | 786564000525 |
Dimensions
Product Depth US | 3.5 in | ||
Product Width US | 10.0 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E41751 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Instruction Sheet
CAD Drawings
Wallduct Body - WD10W350-60
dxf
Wallduct Cabinet Connector/Droupout - WD10W350-CC/DO
dxf
Wallduct Coupling Angle - WD350-CA
dxf
Wallduct External Elbow - WD10W350-EL
dxf
Wallduct Fittings Corner Partition - WD350-CP
dxf
Wallduct Fittings Horizontal Elbows - WD10W350-HL
dxf
Wallduct Fittings Right Hand Tunnel - WD10W350-RTUN
dxf
Wallduct Fittings Sweep Elbow - WD10W350-SES
dxf
Wallduct Fittings X-Unit - WD10W350-X
dxf
Wallduct Fittings X-Unit Crossover - WD10W350-XTUN
dxf
Wallduct Flanged Cabinet Connector - WD10W350-FCCS
dxf
Wallduct Internal Elbow - WD10W350-IL
dxf
Wallduct Left Hand Tunnel - WD10W350-LTUN
dxf
Wallduct Straight Partition - WD350-P60
dxf
Wallduct Surface & Flush Enclosures - WD10W350-ECS
dxf
Wallduct T-Unit - WD10W350-T
dxf
Wallduct T-Unit Straight Tunnel - WD10W350-TUN
dxf
View More
Brochure
BIM Models
Cabinet-Connectors Wallduct BIM Model
zip
Cover-Plate Wallduct BIM Model
zip
Drop-Out Wallduct BIM Model
zip
Duct Wallduct BIM Model
zip
Elbows Wallduct BIM Model
zip
Reducer Wallduct BIM Model
zip
Tee-Unit Wallduct BIM Model
zip
Transition Wallduct BIM Model
zip
Wallduct-Wiremold BIM Model
zip
X-Unit Wallduct BIM Model
zip
View More
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the load capacity for the WD350-CP utilized as an above ceiling tray for example.... Load capacity: A NEMA 12A cable tray is designed to support a rated load of 112 kg (approximately 247 lbs) per meter over a span of 3 meters (about 9.8 feet)
Hello,
The Wallduct is listed for use as a raceway and does not carry a load rating.
Thank you
Date published: 2024-08-05
Do you have maintenance manuals available for you products?
Hello. We do not have O&M manuals for our wallduct products. Please see the installation instructions at the following link:
https://legrand.webdamdb.com/directdownload.php?ti=55656642&tok=hyO/ua0J1lXgtzPM3xMxKgRR
Please feel free to contact us directly with any further questions you may have. Thank you!
Date published: 2024-06-20
What is the recommended means of surface mounted attachment to a lead shielded sheetrock such as Marshield.
Hi Joe,
For this application it would be best to consult the factory directly. Please call 1-844-957-3783, option 2 for Wiremold, followed by option 3 for project services. You can also email us directly at wiremold.projectmgmt@legrand.us.
Date published: 2022-03-21
Is there information on the weight for the straight wall duct section per lineal foot?
Hello Mark,
A 5ft length of WD10W350-60 base weighs 24 lbs.
Date published: 2022-03-09
Is this rated for use in a 1 hour fire rated wall? If not do you have a standard engineering judgement for how it can be used in one?
Hi Andrew,
The Wallduct system is not a fire rated product, unfortunately since we have not evaluated for use in rated walls so we would be unable to offer suggestions.
Date published: 2021-02-23
Bazaarvoice SAP Hybris Integration Version 2.8.1