WD 10INW 31/2IND 60INL STL BODY
WD10W350-60
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wallduct Raceway Systems are high capacity raceways for use in walls or ceilings. They can be mounted to the wall surface or flush with the wall to meet equipment layout and room designs. The lay-in feature for enclosure of wire and cable is ideal for use in healthcare rooms, under raised floors, or as a large capacity feeder for perimeter raceway. The cover plates are easily removed for wire and cable access. Wallduct Raceway Systems can also be used with Trenchduct to carry wire and cables from cabinets to egress points anywhere on the floor or wall. Wallduct Raceway Systems are also available in aluminum for applications that require nonferrous metal raceways such as X-ray and MRI scan rooms.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Wiremold | ||
UPC Number | 786564149866 | ||
Country Of Origin | United States | ||
Application Sector | Commercial | ||
Standard | cULus Listed Surface Metal Raceway Fittings: File E4376 Guide RJBT | ||
Type | Wallduct |
Dimensions
Product Width US | 10.0 in | ||
Product Depth US | 3.5 in |
Additional Information
RoHS Conformant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E4376 | ||
cULus Listed | Yes |
Resources
CAD Drawings
Wallduct Body - WD10W350-60
dxf
Wallduct Cabinet Connector/Droupout - WD10W350-CC/DO
dxf
Wallduct Coupling Angle - WD350-CA
dxf
Wallduct External Elbow - WD10W350-EL
dxf
Wallduct Fittings Corner Partition - WD350-CP
dxf
Wallduct Fittings Horizontal Elbows - WD10W350-HL
dxf
Wallduct Fittings Right Hand Tunnel - WD10W350-RTUN
dxf
Wallduct Fittings Sweep Elbow - WD10W350-SES
dxf
Wallduct Fittings X-Unit - WD10W350-X
dxf
Wallduct Fittings X-Unit Crossover - WD10W350-XTUN
dxf
Wallduct Flanged Cabinet Connector - WD10W350-FCCS
dxf
Wallduct Internal Elbow - WD10W350-IL
dxf
Wallduct Left Hand Tunnel - WD10W350-LTUN
dxf
Wallduct Straight Partition - WD350-P60
dxf
Wallduct Surface & Flush Enclosures - WD10W350-ECS
dxf
Wallduct T-Unit - WD10W350-T
dxf
Wallduct T-Unit Straight Tunnel - WD10W350-TUN
dxf
View More
Cutsheet
BIM Models
Cabinet-Connectors Wallduct BIM Model
zip
Cover-Plate Wallduct BIM Model
zip
Drop-Out Wallduct BIM Model
zip
Duct Wallduct BIM Model
zip
Elbows Wallduct BIM Model
zip
Reducer Wallduct BIM Model
zip
Tee-Unit Wallduct BIM Model
zip
Transition Wallduct BIM Model
zip
Wallduct-Wiremold BIM Model
zip
X-Unit Wallduct BIM Model
zip
View More
Guide Form Specifications
Supporting Document
Instruction Sheet
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the recommended means of surface mounted attachment to a lead shielded sheetrock such as Marshield.
Hi Joe,
For this application it would be best to consult the factory directly. Please call 1-844-957-3783, option 2 for Wiremold, followed by option 3 for project services. You can also email us directly at wiremold.projectmgmt@legrand.us.
Date published: 2022-03-21
Is there information on the weight for the straight wall duct section per lineal foot?
Hello Mark,
A 5ft length of WD10W350-60 base weighs 24 lbs.
Date published: 2022-03-09
Is this rated for use in a 1 hour fire rated wall? If not do you have a standard engineering judgement for how it can be used in one?
Hi Andrew,
The Wallduct system is not a fire rated product, unfortunately since we have not evaluated for use in rated walls so we would be unable to offer suggestions.
Date published: 2021-02-23
Bazaarvoice SAP Hybris Integration Version 2.8.1